Resources
Filter by
Understanding AC-DC power supply efficiency
Smaller power supplies goes hand in hand with the need for greater efficiency.
Powering communications in harsh environments
Power supplies for harsh, remote environments bring many design issues.
Digital signals & controls are in increasing demand
Our Technical Directors expert view.
Features & benefits of proportional & regulated high voltage converters
Our Vice President of High Voltage products describes the features and benefits of proportional and regulated high volta...
150W & 200W approved external PSUs for industrial, IT & healthcare applications
External power supplies that are intended for modern medical applications, including safety approvals for home-based hea...
Rugged wide-range input 6/10W power modules for industrial and ITE applications
Two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation.
The impact of source resistance on high voltage converters
Expert design engineer explains the impact of source resistance on high voltage converters.
Analog vs digital – the power struggle continues!
If you are a power supply design engineer or an EE or ASE that selects power solutions for your end system, then there i...
High Voltage/High Power Selector Guide - Outputs over 500VDC
Featuring models with output voltages from 500VDC up to 500kVDC and output power ratings up to 200kW. Full specification...
500W-650W AC-DC power supplies for medical devices including BF applications
New ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC perf...
Overcoming patient leakage current issues
Understand patient leakage current for medical power supplies and several ways of reducing and controlling this leakage...
Radiological Society of North America Annual Conference 2022
Six key trends we picked up on at the Radiological Society of North America’s 2022 conference. The event showcased the l...